2ED1323S12P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHigh-side and low-side
-
Input Vcc min13 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Sink)2.3 A
-
Output Current (Source)2.3 A
-
Product Name2ED1323S12P
-
QualificationIndustrial
-
Turn Off Propagation Delay350 ns
-
Turn On Propagation Delay350 ns
-
VBS UVLO (On)12.2 V
-
VBS UVLO (Off)11.3 V
-
VCC UVLO (Off)11.3 V
-
VCC UVLO (On)12.2 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
2ED1323S12PXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique thin-film (SOI)-technology
- Floating channel for bootstrap op.
- Max. boots. volt. (VB node) +1225 V
- Operating voltages < + 1200 V
- Negative VS transient vol. immunity
- 2.3 A/2.3 A peak output source/sink
- Integrated over-current protection
- ± 5% high accu. reference threshold
- Less than 1 us over-current sens
- Integrated Active Miller Clamp
- Integr. short circuit clamp functi.
- Integr. ultra-fast bootstrap diode
Diagrams